A 6B16M350095
2.03 mm (MXL) Pitch, 350 Teeth, 9.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.93 | 1 wks |
10 - 24 | $8.28 | 13 wks |
25 - 49 | $7.26 | 13 wks |
50 - 99 | $6.33 | 13 wks |
100+ | Request for Quote |
$11.93
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 350 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 711 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B16-350037 |