A 6B16M324030
2.03 mm (MXL) Pitch, 324 Teeth, 3mm wide Single Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.33 | 13 wks |
| 10 - 24 | $5.43 | 13 wks |
| 25 - 49 | $5.01 | 13 wks |
| 50 - 99 | $4.57 | 13 wks |
| 100+ | Request for Quote |
$6.33
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 3 mm |
| No. Of Grooves | 324 |
| Pitch | 2.03 mm (MXL) |
| Pitch Length | 658 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B16-324012 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities