A 6B16M290095
2.03 mm (MXL) Pitch, 290 Teeth, 9.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.06 | 1 wks |
10 - 24 | $7.69 | 1 wks |
25 - 49 | $6.74 | 1 wks |
50 - 99 | $5.88 | 13 wks |
100+ | Request for Quote |
$11.06
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
No. Of Grooves | 290 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 589 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B16-290037 |