A 6B16M265080
2.03 mm (MXL) Pitch, 265 Teeth, 8mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.34 | 13 wks |
10 - 24 | $5.79 | 13 wks |
25 - 49 | $5.08 | 13 wks |
50 - 99 | $4.43 | 13 wks |
100+ | Request for Quote |
$8.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
No. Of Grooves | 265 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 538 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B16-265031 |