A 6B16M140080
2.03 mm (MXL) Pitch, 140 Teeth, 8mm wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $7.04 | 1 wks |
| 10 - 24 | $6.05 | 1 wks |
| 25 - 49 | $5.56 | 1 wks |
| 50 - 99 | $5.07 | 1 wks |
| 100+ | Request for Quote |
$7.04
Availability: 34 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 8 mm |
| Material | Urethane |
| No. Of Grooves | 140 |
| Pitch | 2.03 mm (MXL) |
| Pitch Length | 284 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B16-140031 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities