A 6B16M122060
2.03 mm (MXL) Pitch, 122 Teeth, 6mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.20 | 1 wks |
10 - 24 | $4.3 | 1 wks |
25 - 49 | $3.78 | 1 wks |
50 - 99 | $3.3 | 1 wks |
100+ | Request for Quote |
$6.20
Availability: 81 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
No. Of Grooves | 122 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 248 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B16-122025 |