A 6B16M115045
2.03 mm (MXL) Pitch, 115 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.04 | 1 wks |
10 - 24 | $3.92 | 1 wks |
25 - 49 | $3.31 | 13 wks |
50 - 99 | $2.67 | 13 wks |
100+ | Request for Quote |
$5.04
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
No. Of Grooves | 115 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 234 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B16-115018 |