A 6B16M079045
2.03 mm (MXL) Pitch, 79 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.85 | 1 wks |
10 - 24 | $3.76 | 1 wks |
25 - 49 | $3.18 | 1 wks |
50 - 99 | $2.58 | 1 wks |
100+ | Request for Quote |
$4.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
No. Of Grooves | 79 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 161 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B16-079018 |