A 6B16-D400025
.080" (MXL) Pitch, 400 Teeth, 1/4" Wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.21 | 2 wks |
25 - 99 | $5.43 | 20 wks |
100 - 249 | $4.33 | 20 wks |
250 - 499 | $4.03 | 20 wks |
500+ | Request for Quote |
$7.21
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 400 |
Pitch | .080" (MXL) |
Pitch Length | 32 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16MD400060 |