A 6B16-D400018
.080" (MXL) Pitch, 400 Teeth, 3/16" Wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.90 | 2 wks |
10 - 24 | $4.75 | 2 wks |
25 - 49 | $4.07 | 20 wks |
50 - 99 | $3.43 | 20 wks |
100+ | Request for Quote |
$5.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.1875 Inch |
No. Of Grooves | 400 |
Pitch | .080" (MXL) |
Pitch Length | 32 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16MD400045 |