A 6B16-D265037
.080" (MXL) Pitch, 265 Teeth, 3/8" Wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.63 | 2 wks |
10 - 24 | $6.95 | 2 wks |
25 - 49 | $5.96 | 20 wks |
50 - 99 | $5.02 | 20 wks |
100+ | Request for Quote |
$8.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 265 |
Pitch | .080" (MXL) |
Pitch Length | 21.2 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16MD265095 |