A 6B16-D250018
.080" (MXL) Pitch, 250 Teeth, 3/16" Wide Double Sided Polyurethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $5.28 | 2 wks |
| 10 - 24 | $4.62 | 2 wks |
| 25 - 49 | $4.14 | 2 wks |
| 50 - 99 | $3.54 | 20 wks |
| 100+ | Request for Quote |
$5.28
Availability: 18 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 0.1875 Inch |
| No. Of Grooves | 250 |
| Pitch | .080" (MXL) |
| Pitch Length | 20 Inch |
| Tension Member | Kevlar |
| Substitute Part | A 6B16MD250045 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities