A 6B16-D175037
.080" (MXL) Pitch, 175 Teeth, 3/8" Wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.93 | 2 wks |
10 - 24 | $6.39 | 2 wks |
25 - 49 | $5.47 | 20 wks |
50 - 99 | $4.61 | 20 wks |
100+ | Request for Quote |
$7.93
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 175 |
Pitch | .080" (MXL) |
Pitch Length | 14 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16MD175095 |