A 6B16-D150012
.080" (MXL) Pitch, 150 Teeth, 1/8" Wide Double Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.64 | 20 wks |
10 - 24 | $2.93 | 20 wks |
25 - 49 | $2.51 | 20 wks |
50 - 99 | $2.12 | 20 wks |
100+ | Request for Quote |
$3.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Double Sided |
---|---|
Belt Width | 0.125 Inch |
No. Of Grooves | 150 |
Pitch | .080" (MXL) |
Pitch Length | 12 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16MD150030 |