A 6B16-403012
.080" (MXL) Pitch, 403 Teeth, 1/8" Wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.24 | 2 wks |
10 - 24 | $4.39 | 2 wks |
25 - 49 | $3.8 | 2 wks |
50 - 99 | $3.34 | 2 wks |
100+ | Request for Quote |
$6.24
Availability: 252 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.125 Inch |
No. Of Grooves | 403 |
Pitch | .080" (MXL) |
Pitch Length | 32.24 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16M403030 |