A 6B16-400025
.080" (MXL) Pitch, 400 Teeth, 1/4" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.15 | 2 wks |
10 - 24 | $7.05 | 2 wks |
25 - 49 | $6.19 | 14 wks |
50 - 99 | $5.4 | 14 wks |
100+ | Request for Quote |
$10.15
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 400 |
Pitch | .080" (MXL) |
Pitch Length | 32 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16M400060 |