A 6B16-360037
.080" (MXL) Pitch, 360 Teeth, 3/8" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.03 | 2 wks |
10 - 24 | $8.35 | 2 wks |
25 - 49 | $7.32 | 2 wks |
50 - 99 | $6.39 | 2 wks |
100+ | Request for Quote |
$12.03
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 360 |
Pitch | .080" (MXL) |
Pitch Length | 28.8 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16M360095 |