A 6B16-295031
.080" (MXL) Pitch, 295 Teeth, 5/16" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.66 | 2 wks |
10 - 24 | $6.02 | 2 wks |
25 - 49 | $5.27 | 2 wks |
50 - 99 | $4.6 | 2 wks |
100+ | Request for Quote |
$8.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
No. Of Grooves | 295 |
Pitch | .080" (MXL) |
Pitch Length | 23.6 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16M295080 |