A 6B16-220025
.080" (MXL) Pitch, 220 Teeth, 1/4" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.56 | 2 wks |
10 - 24 | $5.25 | 2 wks |
25 - 49 | $4.61 | 2 wks |
50 - 99 | $4.02 | 14 wks |
100+ | Request for Quote |
$7.56
Availability: 66 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
No. Of Grooves | 220 |
Pitch | .080" (MXL) |
Pitch Length | 17.6 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16M220060 |