A 6B16-210037
.080" (MXL) Pitch, 210 Teeth, 3/8" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.36 | 2 wks |
10 - 24 | $6.5 | 2 wks |
25 - 49 | $5.7 | 2 wks |
50 - 99 | $4.97 | 2 wks |
100+ | Request for Quote |
$9.36
Availability: 28 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 210 |
Pitch | .080" (MXL) |
Pitch Length | 16.8 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16M210095 |