A 6B16-145025
.080" (MXL) Pitch, 145 Teeth, 1/4" Wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.68 | 2 wks |
| 10 - 24 | $5.05 | 2 wks |
| 25 - 49 | $4.63 | 2 wks |
| 50 - 99 | $4.09 | 2 wks |
| 100+ | Request for Quote |
$6.68
Availability: 294 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.25 Inch |
| No. Of Grooves | 145 |
| Pitch | .080" (MXL) |
| Pitch Length | 11.6 Inch |
| Tension Member | Kevlar |
| Substitute Part | A 6B16M145060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities