A 6B16-097018
.080" (MXL) Pitch, 97 Teeth, 3/16" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.99 | 2 wks |
10 - 24 | $3.87 | 2 wks |
25 - 49 | $3.28 | 2 wks |
50 - 99 | $2.65 | 2 wks |
100+ | Request for Quote |
$4.99
Availability: 33 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.1875 Inch |
No. Of Grooves | 97 |
Pitch | .080" (MXL) |
Pitch Length | 7.76 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16M097045 |