A 6B16-087025
.080" (MXL) Pitch, 87 Teeth, 1/4" Wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.35 | 2 wks |
| 10 - 24 | $4.8 | 2 wks |
| 25 - 49 | $4.41 | 2 wks |
| 50 - 99 | $3.89 | 2 wks |
| 100+ | Request for Quote |
$6.35
Availability: 49 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.25 Inch |
| No. Of Grooves | 87 |
| Pitch | .080" (MXL) |
| Pitch Length | 6.96 Inch |
| Tension Member | Kevlar |
| Substitute Part | A 6B16M087060 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities