A 6B16-068037
.080" (MXL) Pitch, 68 Teeth, 3/8" Wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.18 | 2 wks |
10 - 24 | $4.98 | 14 wks |
25 - 49 | $4.37 | 14 wks |
50 - 99 | $3.82 | 14 wks |
100+ | Request for Quote |
$7.18
Availability: 29 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
No. Of Grooves | 68 |
Pitch | .080" (MXL) |
Pitch Length | 5.44 Inch |
Tension Member | Kevlar |
Substitute Part | A 6B16M068095 |