A 6B 9MS093
P Should be at Least (5) Times the Cable Dia. for Guarenteed Breaking Stength and D Should be at Least 2.5 Times P
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $9.14 | 8 wks |
| 10 - 24 | $7.45 | 8 wks |
| 25 - 49 | $6.63 | 8 wks |
| 50 - 99 | $6.08 | 8 wks |
| 100+ | Request for Quote |
$9.14
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| For Cable No.´s | A 6J 9MAS1005 & A 6J 9MAS1209 |
|---|---|
| Loop Length (D) | See Description |
| Material | Copper, Zinc Plated |
| Pin Diameter (P) | See Description |
| Swaging Length (L) | 12.7 mm |
| Substitute Part | A 6B 9-S093 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities