A 6B 9-S015
P Should be at Least (5) Times the Cable Dia. for Garunteed Breaking Stength and D Should be at Least 2.5 Times P
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.63 | 11 wks |
10 - 24 | $3.65 | 11 wks |
25 - 49 | $3.21 | 11 wks |
50 - 99 | $2.94 | 11 wks |
100+ | Request for Quote |
$4.63
Availability: 64.3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
For Cable No.´s | A 6X 9-024 |
---|---|
Loop Length (D) | See Description |
Material | Copper, Zinc Plated |
Pin Diameter (P) | See Description |
Swaging Length (L) | 0.21875 Inch |