A 6B 9-038395
.038 - .048" Diameter Brass Ball end plug
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.02 | 11 wks |
10 - 24 | $10.06 | 11 wks |
25 - 49 | $9.17 | 11 wks |
50 - 99 | $8.55 | 11 wks |
100+ | Request for Quote |
$12.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dia. Before Swaging | 0.157 |
---|---|
Dia. Between Flats | 0.125 |
Length | 0.391 |
Material | Brass |
Wire Diameter (Range) | .038 – .048 |