A 6B 9-038250
.038 - .046" Diameter Brass Ball end plug
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.35 | 11 wks |
10 - 24 | $8.61 | 11 wks |
25 - 49 | $7.83 | 11 wks |
50 - 99 | $7.3 | 11 wks |
100+ | Request for Quote |
$10.35
Availability: 64.6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dia. Before Swaging | 0.125 |
---|---|
Dia. Between Flats | 0.105 |
Length | 0.25 |
Material | Brass |
Wire Diameter (Range) | .038 – .046 |