A 6B 9-028125
.028 - .037" Diameter Brass Ball end plug
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.65 | 11 wks |
10 - 24 | $7.17 | 11 wks |
25 - 49 | $6.48 | 11 wks |
50 - 99 | $6.02 | 11 wks |
100+ | Request for Quote |
$8.65
Availability: 44.8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dia. Before Swaging | 0.125 |
---|---|
Dia. Between Flats | 0.105 |
Length | 0.125 |
Material | Brass |
Wire Diameter (Range) | .028 – .037 |