A 6B 9-02808
.028 - .037" Cable Diameter Threaded brass Plug
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.31 | 8 wks |
10 - 24 | $17.23 | 8 wks |
25 - 49 | $15.85 | 8 wks |
50 - 99 | $14.83 | 8 wks |
100+ | Request for Quote |
$20.31
Availability: 34.1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dia. Before Swaging | 0.15625 |
---|---|
Dia. Between Flats (F) | 0.1216216 |
Length | 1 Inch |
Material | Brass |
Thread Size (#) | #8-32 |
Wire Diameter (Range) | .028 - .037 inch |