A 6B 9-02805
.028 - .037" Cable Diameter Threaded brass Plug
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.05 | 8 wks |
10 - 24 | $15.3 | 8 wks |
25 - 49 | $14.04 | 8 wks |
50 - 99 | $13.14 | 8 wks |
100+ | Request for Quote |
$18.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dia. Before Swaging | 0.125 |
---|---|
Dia. Between Flats (F) | 0.0945946 |
Length | 1 Inch |
Material | Brass |
Thread Size (#) | #5-40 |
Wire Diameter (Range) | .028 - .037 inch |