A 6B 8MHK4810
10 teeth, 6 mm Bore, 4.24 mm Pitch Ladder Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.34 | 12 wks |
10 - 49 | $9.12 | 12 wks |
50 - 99 | $7.89 | 12 wks |
100+ | $7.47 | 12 wks |
$10.34
Availability: 39 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 10 |
---|---|
Bore (B) | 6 mm |
Bore Configuration | Plain - No Insert |
Face Width (FW) | 2 mm |
Hub Dia. (0 = Hubless) | 11.5 mm |
Material | Metal |
Material Type | Brass |
Overall Width (E) | 10 mm |
Pitch | 4.8 mm |
Pitch Dia. (P.D.) | 15.5 mm |