A 6B 8M952

9.525mm Pitch, Brass Ladder Chain
Qty Range Price/Unit Ships Within
1 - 9 $22.96 8 wks
10 - 29 $18.76 8 wks
30 - 79 $15.81 8 wks
80 - 299 $14.44 8 wks
300+ Request for Quote
$22.96

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Width (S) 5.2
Links Per Meter 105
Material Brass
Outside Width (H) 14
Pitch (P) 9.525 mm
Wire Diameter (A) 2.03 mm
Yield Point (N) 200 N
Substitute Part A 6B 8-37

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team