A 6B 8-1948
48 Teeth, 0.3125" Bore, 0.185 (Size 19) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $76.88 | 6 wks |
10 - 24 | $69.19 | 6 wks |
25 - 49 | $53.69 | 6 wks |
50 - 99 | $47.58 | 8 wks |
100+ | Request for Quote |
$76.88
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 48 |
---|---|
Bore Configuration | Plain - With Set Screw |
Bore Size | 0.313 Inch |
Face Width (FW) | 0.087 Inch |
Hub Dia. (C) | 0.688 Inch |
Material | Metal |
Material Type | Brass |
Overall Width (E) | 0.406 Inch |
Pitch | 0.185 (SIZE 19) |
Pitch Dia. (P.D.) | 2.78 Inch |