A 6B 8-19
0.185" (Size 19) Pitch, brass ladder chain
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.13 | 11 wks |
| 25 - 99 | $2.53 | 11 wks |
| 100 - 249 | $2.14 | 11 wks |
| 250 - 999 | $1.96 | 11 wks |
| 1000+ | Request for Quote |
$3.13
Availability: 24 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Width | 0.12 |
|---|---|
| Links Per Foot | 65 |
| Material | Brass |
| Outside Width | 0.305 |
| Pitch (P) | 0.185 |
| Wire Diameter | 0.041 |
| Yield Point (lbs) | 18 lbs |
| Substitute Part | A 6B 8M19 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities