A 6B 8-1820
20 Teeth, 0.25" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $33.90 | 8 wks |
25 - 99 | $23.97 | 8 wks |
100 - 249 | $17.8 | 8 wks |
250 - 499 | $15.06 | 8 wks |
500+ | Request for Quote |
$33.90
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 20 |
---|---|
Bore Configuration | Plain - With Set Screw |
Bore Size | 0.25 Inch |
Face Width (FW) | 0.12 Inch |
Hub Dia. (C) | 0.625 Inch |
Material | Metal |
Material Type | Brass |
Overall Width (E) | 0.438 Inch |
Pitch | 0.286 (SIZE 18) |
Pitch Dia. (P.D.) | 1.82 Inch |