A 6B 8-1818
18 Teeth, 0.25" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $32.75 | 8 wks |
| 25 - 99 | $23.37 | 8 wks |
| 100 - 249 | $17.43 | 8 wks |
| 250 - 499 | $14.81 | 8 wks |
| 500+ | Request for Quote |
$32.75
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| # Grooves (Teeth) | 18 |
|---|---|
| Bore Configuration | Plain - With Set Screw |
| Bore Size | 0.25 Inch |
| Face Width (FW) | 0.12 Inch |
| Hub Dia. (C) | 0.625 Inch |
| Material | Metal |
| Material Type | Brass |
| Overall Width (E) | 0.438 Inch |
| Pitch | 0.286 (SIZE 18) |
| Pitch Dia. (P.D.) | 1.64 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities