A 6B 8-1806
6 Teeth, 0.1875" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.60 | 8 wks |
25 - 99 | $8.62 | 8 wks |
100 - 249 | $6.26 | 8 wks |
250 - 499 | $5.23 | 8 wks |
500+ | Request for Quote |
$12.60
Availability: 48 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 6 |
---|---|
Bore Configuration | Plain - With Set Screw |
Bore Size | 0.188 Inch |
Face Width (FW) | 0.12 Inch |
Hub Dia. (C) | 0.375 Inch |
Material | Metal |
Material Type | Brass |
Overall Width (E) | 0.375 Inch |
Pitch | 0.286 (SIZE 18) |
Pitch Dia. (P.D.) | 0.57 Inch |