A 6B 8-1712
12 Teeth, 0.25" Bore, 0.353 (Size 17) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $32.90 | 11 wks |
25 - 99 | $22.96 | 11 wks |
100 - 249 | $17.05 | 11 wks |
250 - 499 | $14.44 | 11 wks |
500+ | Request for Quote |
$32.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 12 |
---|---|
Bore Configuration | Plain - With Set Screw |
Bore Size | 0.25 Inch |
Face Width (FW) | 0.17 Inch |
Hub Dia. (C) | 0.625 Inch |
Material | Metal |
Material Type | Brass |
Overall Width (E) | 0.5 Inch |
Pitch | 0.353 (SIZE 17) |
Pitch Dia. (P.D.) | 1.35 Inch |