A 6B 8-14
0.353" (Size 14) Pitch, brass ladder chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.10 | 11 wks |
25 - 99 | $4.91 | 11 wks |
100 - 249 | $4.12 | 11 wks |
250 - 999 | $3.76 | 11 wks |
1000+ | Request for Quote |
$6.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Width | 0.205 |
---|---|
Links Per Foot | 34 |
Material | Brass |
Outside Width | 0.55 |
Pitch (P) | 0.353 |
Wire Diameter | 0.08 |
Yield Point (lbs) | 45 lbs |
Substitute Part | A 6B 8M14 |