A 6B 6M390045
2.07 mm (40 D.P.) Pitch, 390 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.43 | 13 wks |
10 - 24 | $9.33 | 13 wks |
25 - 49 | $8.19 | 13 wks |
50 - 99 | $7.14 | 13 wks |
100+ | Request for Quote |
$13.43
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
No. Of Grooves | 390 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 808 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-390018 |