A 6B 6M300060
2.07 mm (40 D.P.) Pitch, 300 Teeth, 6mm wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.07 | 13 wks |
10 - 24 | $10.47 | 13 wks |
25 - 49 | $8.97 | 13 wks |
50 - 99 | $8.02 | 13 wks |
100+ | Request for Quote |
$15.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 6 mm |
Material | Urethane |
No. Of Grooves | 300 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 622 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-300025 |