A 6B 6M290080
2.07 mm (40 D.P.) Pitch, 290 Teeth, 8mm wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.86 | 1 wks |
10 - 24 | $12.4 | 1 wks |
25 - 49 | $10.63 | 1 wks |
50 - 99 | $9.5 | 13 wks |
100+ | Request for Quote |
$17.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
Material | Urethane |
No. Of Grooves | 290 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 601 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-290031 |