A 6B 6M252060
2.07 mm (40 D.P.) Pitch, 252 Teeth, 6mm wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $15.23 | 13 wks |
| 10 - 24 | $10.57 | 13 wks |
| 25 - 49 | $9.06 | 13 wks |
| 50 - 99 | $8.1 | 13 wks |
| 100+ | Request for Quote |
$15.23
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 6 mm |
| Material | Urethane |
| No. Of Grooves | 252 |
| Pitch | 2.07 mm (40 D.P.) |
| Pitch Length | 522 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B 6-252025 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities