A 6B 6M165045
2.07 mm (40 D.P.) Pitch, 165 Teeth, 4.5mm wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.23 | 1 wks |
10 - 24 | $7.8 | 1 wks |
25 - 49 | $6.85 | 1 wks |
50 - 99 | $5.97 | 1 wks |
100+ | Request for Quote |
$11.23
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
Material | Urethane |
No. Of Grooves | 165 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 342 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-165018 |