A 6B 6M139045
2.07 mm (40 D.P.) Pitch, 139 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.03 | 13 wks |
10 - 24 | $5.58 | 13 wks |
25 - 49 | $4.9 | 13 wks |
50 - 99 | $4.27 | 13 wks |
100+ | Request for Quote |
$8.03
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
No. Of Grooves | 139 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 288 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-139018 |