A 6B 6M135030
2.07 mm (40 D.P.) Pitch, 135 Teeth, 3mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.10 | 1 wks |
10 - 24 | $4.24 | 1 wks |
25 - 49 | $3.63 | 1 wks |
50 - 99 | $3.25 | 1 wks |
100+ | Request for Quote |
$6.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
No. Of Grooves | 135 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 280 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-135012 |