A 6B 6M105045
2.07 mm (40 D.P.) Pitch, 105 Teeth, 4.5mm wide Single Sided Urethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.57 | 1 wks |
10 - 24 | $5.26 | 1 wks |
25 - 49 | $4.62 | 1 wks |
50 - 99 | $4.03 | 13 wks |
100+ | Request for Quote |
$7.57
Availability: 47 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
Material | Urethane |
No. Of Grooves | 105 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 218 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-105018 |