A 6B 6M095080
2.07 mm (40 D.P.) Pitch, 95 Teeth, 8mm wide Single Sided Urethane Belt with Kevlar Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $11.20 | 1 wks |
| 10 - 24 | $7.78 | 1 wks |
| 25 - 49 | $6.67 | 1 wks |
| 50 - 99 | $5.96 | 13 wks |
| 100+ | Request for Quote |
$11.20
Availability: 19 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 8 mm |
| Material | Urethane |
| No. Of Grooves | 95 |
| Pitch | 2.07 mm (40 D.P.) |
| Pitch Length | 197 mm |
| Tension Member (Cords) | Kevlar |
| Substitute Part | A 6B 6-095031 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities