A 6B 6M081045
2.07 mm (40 D.P.) Pitch, 81 Teeth, 4.5mm wide Single Sided Polyurethane Belt with Kevlar Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.03 | 1 wks |
10 - 24 | $4.88 | 1 wks |
25 - 49 | $4.28 | 1 wks |
50 - 99 | $3.74 | 1 wks |
100+ | Request for Quote |
$7.03
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 4.5 mm |
No. Of Grooves | 81 |
Pitch | 2.07 mm (40 D.P.) |
Pitch Length | 168 mm |
Tension Member (Cords) | Kevlar |
Substitute Part | A 6B 6-081018 |